(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screw Lock L, with Spatula

Screw Lock L, with Spatula

You can add up to 6 items to the comparison list.

Loading...

Specifications of 148508

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    210
  • Mass(g)
    89
  • Applicable Replacement Blade
    LB-10H・LB-10BH・LB-50H・LB-50BH
  • Blade
    Sharp Black Blade (large) 0.5 mm Thick
Part Number
148508
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 170.58

CUTTER KNIFE 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    210
  • Mass(g)
    89
  • Applicable Replacement Blade
    LB-10H・LB-10BH・LB-50H・LB-50BH
  • Blade
    Sharp Black Blade (large) 0.5 mm Thick

Product Description

[Features]
· With a spatula that's convenient for opening packages and paint cans.
· With screw lock mechanism.

Specifications of 148508

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    210
  • Mass(g)
    89
  • Applicable Replacement Blade
    LB-10H・LB-10BH・LB-50H・LB-50BH
  • Blade
    Sharp Black Blade (large) 0.5 mm Thick
Part Number
148508
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 170.58

CUTTER KNIFE 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1