(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Base

Safety Base

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 325.17 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
108137
108168
108182
108236
108281
108328
108359
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Dimensions (Length X Width X Thickness)
(mm)
Mass
(g)

฿ 325.17

CUTTER KNIFE 1 Piece(s) 31 Day(s) 300×220×3 312

฿ 794.12

CUTTER KNIFE 1 Piece(s) 31 Day(s) 300×450×3 570

฿ 613.73

CUTTER KNIFE 1 Piece(s) 31 Day(s) 300×450×3 600

฿ 628.02

CUTTER KNIFE 1 Piece(s) 31 Day(s) 300×450×3 620

฿ 1,162.14

CUTTER KNIFE 1 Piece(s) 31 Day(s) 450×620×3 1230

฿ 2,622.69

CUTTER KNIFE 1 Piece(s) 31 Day(s) 620×900×3 2200

฿ 2,073.40

CUTTER KNIFE 1 Piece(s) 31 Day(s) 620×900×3 2300

Basic Specifications

  • Product Type
    Other
  • Detailed Type
    Cutting Mat

Product Description

[Features]
· No matter how many times it is cut, the cut end will not open, and the cut marks are not noticeable.
· It can easily peel off papers coated with the one-coat adhesive (double-sided tape, etc.).
· Both the front and back surfaces of the soft type can be used (no printing on the back).
· Translucent type that is ideal for tracing and cutting on a light table.
· The safety base has a laminated structure that is resistant to warping, peeling, distortion, and cracking as long as it is laid flat

Part Number
108137
108168
108182
108236
108281
108328
108359
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Dimensions (Length X Width X Thickness)
(mm)
Mass
(g)

฿ 325.17

CUTTER KNIFE 1 Piece(s) 31 Day(s) 300×220×3 312

฿ 794.12

CUTTER KNIFE 1 Piece(s) 31 Day(s) 300×450×3 570

฿ 613.73

CUTTER KNIFE 1 Piece(s) 31 Day(s) 300×450×3 600

฿ 628.02

CUTTER KNIFE 1 Piece(s) 31 Day(s) 300×450×3 620

฿ 1,162.14

CUTTER KNIFE 1 Piece(s) 31 Day(s) 450×620×3 1230

฿ 2,622.69

CUTTER KNIFE 1 Piece(s) 31 Day(s) 620×900×3 2200

฿ 2,073.40

CUTTER KNIFE 1 Piece(s) 31 Day(s) 620×900×3 2300

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1