(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 20/10/2024 to 5:00 21/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Safety Base e

Safety Base e

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 349.49 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
100339
100346
100353
100360
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Dimensions (Length X Width X Thickness)
(mm)
Mass
(g)

฿ 349.49

CUTTER KNIFE 1 Piece(s) 31 Day(s) 300×220×3 188

฿ 635.80

CUTTER KNIFE 1 Piece(s) 31 Day(s) 300×450×3 385

฿ 1,182.66

CUTTER KNIFE 1 Piece(s) 31 Day(s) 450×600×3 770

฿ 2,110.12

CUTTER KNIFE 1 Piece(s) 31 Day(s) 600×900×3 1540

Basic Specifications

  • Product Type
    Other
  • Detailed Type
    Cutting Mat

Product Description

[Features]
· Wide range of sizes selectable by application, from easily handled notebook sizes to large custom order sizes.
· Consideration for the environment: Olefin-based resin that creates no harmful gas even when incinerated.
· Environmentally friendly. Double-sided printing that lasts twice as long.
· The use of olefin-based resin reduces the weight with little warping.
· Scale printing at minimum 5 mm increments for good work efficiency

Part Number
100339
100346
100353
100360
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Dimensions (Length X Width X Thickness)
(mm)
Mass
(g)

฿ 349.49

CUTTER KNIFE 1 Piece(s) 31 Day(s) 300×220×3 188

฿ 635.80

CUTTER KNIFE 1 Piece(s) 31 Day(s) 300×450×3 385

฿ 1,182.66

CUTTER KNIFE 1 Piece(s) 31 Day(s) 450×600×3 770

฿ 2,110.12

CUTTER KNIFE 1 Piece(s) 31 Day(s) 600×900×3 1540

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1