(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screw L-Yellow

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of 129699

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    223
  • Mass(g)
    150
  • Applicable Replacement Blade
    LB-10H・LB-10BH・LB-50H・LB-50BH
  • Blade
    Rigid White Blade (Large) 0.5 mm Thin Includes 3 Total
Part Number
129699
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 221.14

CUTTER KNIFE 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    223
  • Mass(g)
    150
  • Applicable Replacement Blade
    LB-10H・LB-10BH・LB-50H・LB-50BH
  • Blade
    Rigid White Blade (Large) 0.5 mm Thin Includes 3 Total

Product Description

Universal type for both thin and thick objects. The blade is fixed using a powerful screw tightening system.

[Features]
· With screw lock mechanism.
· It is supplied with a cap for breaking off blades.
· Two Replacement Blades Built In

Specifications of 129699

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    223
  • Mass(g)
    150
  • Applicable Replacement Blade
    LB-10H・LB-10BH・LB-50H・LB-50BH
  • Blade
    Rigid White Blade (Large) 0.5 mm Thin Includes 3 Total
Part Number
129699
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 221.14

CUTTER KNIFE 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1