- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Kim Towel Small Pop-Up Single (Paper Wiper)
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of 61440
-
- Product Model
- Paper Wiper
-
- Shape
- Sheet
-
- Cloths
- New
-
- Type
- Dry
-
- Width(mm)
- Brown
-
- Depth Dimensions(mm)
- 190×320mm
-
- Number of Sheets Per Case
- Pulp
-
- Packing Form
- Box
-
- Ply
- 4
-
- 1 Box (150 Sheets)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
RoHS | |
|
฿ 308.00
|
PAPER-MADE WASTE CLOTH (SHEET)
|
1 Pack(s)
|
150 Pieces Per Package
|
|
Same day
|
10 |
1 Box (150 Sheets) |
Basic Specifications
-
- Product Model
- Paper Wiper
-
- Shape
- Sheet
-
- Cloths
- New
-
- Type
- Dry
-
- Width(mm)
- Brown
-
- Depth Dimensions(mm)
- 190×320mm
-
- Number of Sheets Per Case
- Pulp
-
- Packing Form
- Box
-
- Ply
- 4
-
-
- 1 Box (150 Sheets)
Product Description
Standard paper towels for industrial use.
[Features]
· Small sized paper wipes in a box that is convenient to carry around.
· A general purpose type that can be used anywhere.
· Pinhole embossed. Does not contain adhesive.
· Has undergone food sanitation testing.
[Applications]
· Wiping away ink, paint, chemicals, etc. and oil stains on machinery, parts, tools, etc.
· Ideal for use in a fixed position / fixed management on production lines.
Specifications of 61440
-
- Product Model
- Paper Wiper
-
- Shape
- Sheet
-
- Cloths
- New
-
- Type
- Dry
-
- Width(mm)
- Brown
-
- Depth Dimensions(mm)
- 190×320mm
-
- Number of Sheets Per Case
- Pulp
-
- Packing Form
- Box
-
- Ply
- 4
-
- 1 Box (150 Sheets)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
RoHS | |
|
฿ 308.00
|
PAPER-MADE WASTE CLOTH (SHEET)
|
1 Pack(s)
|
150 Pieces Per Package
|
|
Same day
|
10 |
1 Box (150 Sheets) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Absolutely wipes-off a large amount of dirt, 100% pulp wiper with excellent absorption capability.
●It has superior strength due to the 4 sheet layers.Usage
●For wipe off a lot of oil stains generated at each factory.Specification
●Sheet Size(mm):190 x 320(pop up)
●Q'ty Per Box(sheet):150
●Color: BrownMaterials
●Pulp
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?