(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Kim Towel Folded in 4 (Paper Wiper)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 61001

  • Product Model
    Paper Wiper
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Width(mm)
    Brown
  • Depth Dimensions(mm)
    380×330mm
  • Number of Sheets Per Case
    Unbleached pulp
  • Packing Form
    Bundle
  • Ply
    4
  • 1 case (50 sheets x 24 bundles)
Part Number
61001
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 4,585.00

PAPER-MADE WASTE CLOTH (SHEET) 1 Pack(s)

1,200 Pieces Per Package

1 Day(s) 1 case (50 sheets x 24 bundles)

Basic Specifications

  • Product Model
    Paper Wiper
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Width(mm)
    Brown
  • Depth Dimensions(mm)
    380×330mm
  • Number of Sheets Per Case
    Unbleached pulp
  • Packing Form
    Bundle
  • Ply
    4
  • 1 case (50 sheets x 24 bundles)

Product Description

Standard paper towels for industrial use.
[Features]
· Regular size paper towels.
· The paper sheets are evenly sized for waste-free use, and each have 4 absorbent layers.
· Pinhole embossed. Does not contain adhesive.
· Has undergone food sanitation testing. RoHS directive compliant.
· Does not use fluorescent dye, so is safe to use.
[Applications]
· Great for wiping up large quantities of water or oil in research facilities, electronics factories, general factories, etc.

Specifications of 61001

  • Product Model
    Paper Wiper
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Width(mm)
    Brown
  • Depth Dimensions(mm)
    380×330mm
  • Number of Sheets Per Case
    Unbleached pulp
  • Packing Form
    Bundle
  • Ply
    4
  • 1 case (50 sheets x 24 bundles)
Part Number
61001
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 4,585.00

PAPER-MADE WASTE CLOTH (SHEET) 1 Pack(s)

1,200 Pieces Per Package

1 Day(s) 1 case (50 sheets x 24 bundles)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Absolutely wipes-off a large amount of dirt, 100% pulp wiper with excellent absorption capability.
●It has superior strength due to the 4 sheet layers.

Usage

●For wipe off a lot of oil stains generated at each factory.

Specification

●Sheet Size(mm):380 x 330(quarto)
●Q'ty Per Case:50 Sheets x 24 Bags
●Color: Brown

Materials

●Pulp