- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Absorber, Oil Absorption Mat PP-100
Specifications of 60900
-
- Product Model
- Sheet
-
- Use
- For Oils
-
- Sheet Size(mm)
- 500×400
-
- Thickness(mm)
- 2
-
- Adsorbencies(g)
- Approximately 500/Sheet
-
- Materials and Quality
- Polypropylene non-woven fabric
-
- Color
- White
-
- Specification Facility
- General factories, food factories, printing factories, maintenance and building
-
- Amount Of Content
- 1 Box (100 Sheets)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 6,432.00
|
ABSORBERS
|
1 Pack(s)
|
100 Pieces Per Package
|
|
1 Day(s)
|
1 Box (100 Sheets) |
Basic Specifications
-
- Product Model
- Sheet
-
- Use
- For Oils
-
- Sheet Size(mm)
- 500×400
-
- Thickness(mm)
- 2
-
- Adsorbencies(g)
- Approximately 500/Sheet
-
- Materials and Quality
- Polypropylene non-woven fabric
-
- Color
- White
-
- Specification Facility
- General factories, food factories, printing factories, maintenance and building
-
- Amount Of Content
- 1 Box (100 Sheets)
Product Description
Absorber which does not absorb water and only absorbs oil. Sheet type made from polypropylene material.
[Features]
· Fast absorption speed at a reasonable price.
· Each sheet can absorb a total weight of approximately 500 g. With a thickness of approximately 2 mm, this product can be placed under machinery.
· Absorbs only oil without picking up water. Easy-to-use sheet type.
[Applications]
· For the prevention of oil leakage in hydraulic machines, hydraulic piping, piping flanges, etc.
· For removal of floating oil from water-soluble cutting oil. For removal of floating oil from oil-water separation tanks.
Specifications of 60900
-
- Product Model
- Sheet
-
- Use
- For Oils
-
- Sheet Size(mm)
- 500×400
-
- Thickness(mm)
- 2
-
- Adsorbencies(g)
- Approximately 500/Sheet
-
- Materials and Quality
- Polypropylene non-woven fabric
-
- Color
- White
-
- Specification Facility
- General factories, food factories, printing factories, maintenance and building
-
- Amount Of Content
- 1 Box (100 Sheets)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 6,432.00
|
ABSORBERS
|
1 Pack(s)
|
100 Pieces Per Package
|
|
1 Day(s)
|
1 Box (100 Sheets) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Quickly absorbs large amount of oil without absorbing water.Usage
●For oil.Specification
●Oil Absorption Amount(L/box):50
●L x W(mm):400 x 500
●Q'ty Per Box(sheet):100
●Sheet Type
●Thickness: 2mmMaterials
●Polypropylene(PP) 100% Non Woven FabricWarning
●After adsorption of oils, please consult with a specialist and dispose of it depending on its nature.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?