- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of 101
-
- Product Type
- Marking agent
-
- Type
- Spray
-
- Color
- Blue
-
- Operating Temperature Range
- Normal Temperature
-
- Features 1
- Since this is a spray, application is easy. The coating thickness of micrometers (0.005 mm) enables accurate and fresh scribing. Has excellent adhesiveness and can be applied to any metallic surfaces or glass. Dries quickly (within 1 minute).
-
- Application 1
- For scribing on metallic polished surfaces of machinery, electrical equipment, instruments, parts, metal, etc.
-
- Hazard Category
- Class 4 Type 1 Petroleum
-
- Hazardous Goods Volume(ml)
- 150
-
- Supplementary explanation
- To be used at or below 50°C
-
- Amount Of Content
- 1 case (300 ml x 6 pcs)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 345.00
|
MARKING AGENTS
|
6 Piece(s)
|
|
10 Day(s)
|
1 case (300 ml x 6 pcs) |
Basic Specifications
-
- Product Type
- Marking agent
-
- Type
- Spray
-
- Color
- Blue
-
- Operating Temperature Range
- Normal Temperature
-
- Features 1
- Since this is a spray, application is easy. The coating thickness of micrometers (0.005 mm) enables accurate and fresh scribing. Has excellent adhesiveness and can be applied to any metallic surfaces or glass. Dries quickly (within 1 minute).
-
- Application 1
- For scribing on metallic polished surfaces of machinery, electrical equipment, instruments, parts, metal, etc.
-
- Hazard Category
- Class 4 Type 1 Petroleum
-
- Hazardous Goods Volume(ml)
- 150
-
- Supplementary explanation
- To be used at or below 50°C
-
- Amount Of Content
- 1 case (300 ml x 6 pcs)
Product Description
Blue paint spray type for high-precision scribing.
[Features]
· Scribing agent with excellent adhesion.
· Coating film has micron-level thickness (0.005 mm) and enables clear and precise scribing.
· It is a spray type that allows for simple coating.
· Fast drying (within 1 minute) to reduce wait time and improve work efficiency.
[Applications]
· For scribing on glass as well as various metallic polished surfaces of machinery, electrical equipment, devices, parts, metal, etc.
Specifications of 101
-
- Product Type
- Marking agent
-
- Type
- Spray
-
- Color
- Blue
-
- Operating Temperature Range
- Normal Temperature
-
- Features 1
- Since this is a spray, application is easy. The coating thickness of micrometers (0.005 mm) enables accurate and fresh scribing. Has excellent adhesiveness and can be applied to any metallic surfaces or glass. Dries quickly (within 1 minute).
-
- Application 1
- For scribing on metallic polished surfaces of machinery, electrical equipment, instruments, parts, metal, etc.
-
- Hazard Category
- Class 4 Type 1 Petroleum
-
- Hazardous Goods Volume(ml)
- 150
-
- Supplementary explanation
- To be used at or below 50°C
-
- Amount Of Content
- 1 case (300 ml x 6 pcs)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 345.00
|
MARKING AGENTS
|
6 Piece(s)
|
|
10 Day(s)
|
1 case (300 ml x 6 pcs) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?