- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of 129
-
- Genre
- Anti-Rust
-
- Type
- Spray
-
- Features 1
- Odorless type anti-corrosive agent using highly refined wax and solvent with little odor. Suitable for locations subject to removal. Waxy semi-dry film protects metal surfaces and provides excellent corrosion protection. Its green color makes it easier to check the coating.
-
- Application 1
- Rust-protection for molds, equipment, and components of equipment
-
- Hazard Category
- Class 4 Type 1 Petroleum
-
- Hazardous Goods Capacity(ml)
- 144
-
- Operating Temperature Range(°C)
- 50 or Less
-
- Capacity
- 1 case (480 L x 3 pcs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Capacity |
|
฿ 1,514.74
|
ANTI-RUST AGENTS
|
1 Pack(s)
|
3 Pieces Per Package
|
|
6 Day(s)
|
1 case (480 L x 3 pcs) |
Basic Specifications
-
- Genre
- Anti-Rust
-
- Type
- Spray
-
- Features 1
- Odorless type anti-corrosive agent using highly refined wax and solvent with little odor. Suitable for locations subject to removal. Waxy semi-dry film protects metal surfaces and provides excellent corrosion protection. Its green color makes it easier to check the coating.
-
- Application 1
- Rust-protection for molds, equipment, and components of equipment
-
- Hazard Category
- Class 4 Type 1 Petroleum
-
- Hazardous Goods Capacity(ml)
- 144
-
- Operating Temperature Range(°C)
- 50 or Less
-
- Capacity
- 1 case (480 L x 3 pcs)
Product Description
Odorless type anti-corrosive agent using highly refined wax and solvent with little odor.
[Features]
· Ideal for locations subject to secondary removal.
· Waxy semi-dry film protects metal surfaces and provides excellent rust protection.
· Because of the green color, coating films can be confirmed easily, enhancing work efficiency.
[Applications]
· Although it is mainly used for rustproofing molds, it can also be used for rustproofing machine parts and mechanical equipment.
Specifications of 129
-
- Genre
- Anti-Rust
-
- Type
- Spray
-
- Features 1
- Odorless type anti-corrosive agent using highly refined wax and solvent with little odor. Suitable for locations subject to removal. Waxy semi-dry film protects metal surfaces and provides excellent corrosion protection. Its green color makes it easier to check the coating.
-
- Application 1
- Rust-protection for molds, equipment, and components of equipment
-
- Hazard Category
- Class 4 Type 1 Petroleum
-
- Hazardous Goods Capacity(ml)
- 144
-
- Operating Temperature Range(°C)
- 50 or Less
-
- Capacity
- 1 case (480 L x 3 pcs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Capacity |
|
฿ 1,514.74
|
ANTI-RUST AGENTS
|
1 Pack(s)
|
3 Pieces Per Package
|
|
6 Day(s)
|
1 case (480 L x 3 pcs) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?