(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Microcheck Washing Solution

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 000141

  • Product Type
    Flaw detecting chemical
  • Type
    Spray
  • Type
    Main Body
  • Features 1
    Low halogen and sulfur permeation inspection dyes
  • Application 1
    PT Inspection
  • Hazard Category
    Class 4 Type 1 Petroleum
  • Hazardous Goods Capacity(ml)
    294
  • Operating Temperature Range(°C)
    0–60
  • Amount Of Content
    1 case (420 ml x 6 pcs)
Part Number
000141
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 310.00

FLAW DETECTING CHEMICAL 6 Piece(s) 25 Day(s) 1 case (420 ml x 6 pcs)

Basic Specifications

  • Product Type
    Flaw detecting chemical
  • Type
    Spray
  • Type
    Main Body
  • Features 1
    Low halogen and sulfur permeation inspection dyes
  • Application 1
    PT Inspection
  • Hazard Category
    Class 4 Type 1 Petroleum
  • Hazardous Goods Capacity(ml)
    294
  • Operating Temperature Range(°C)
    0–60
  • Amount Of Content
    1 case (420 ml x 6 pcs)

Product Description

A one-touch aerosol type dyeing permeation inspection agent (cleaning solution) that is easy to use and convenient to carry.
[Features]
· Shows in a distinct red color fine faults that cannot be seen by the naked eye, so scratches are easier to see and do not get overlooked.
· Can be used regardless of the material, shape, or finishing condition of the inspection target (except for painted surfaces or plastic materials).
· Test results can be stored until wiped off.
· Does not require any special equipment and enables indoor/outdoor inspection from room temperature up to 80°C.
· Detection sensitivity is 1 μm scratch width and 10 μm depth (test results at -10°C to 50°C).
[Applications]
· Usable with all metals, whether iron, non-ferrous, magnetic.
· Also for various metals such as aluminum and magnesium alloys, which are susceptible to corrosion, as well as non-metals such as porcelain, glass, etc.

Specifications of 000141

  • Product Type
    Flaw detecting chemical
  • Type
    Spray
  • Type
    Main Body
  • Features 1
    Low halogen and sulfur permeation inspection dyes
  • Application 1
    PT Inspection
  • Hazard Category
    Class 4 Type 1 Petroleum
  • Hazardous Goods Capacity(ml)
    294
  • Operating Temperature Range(°C)
    0–60
  • Amount Of Content
    1 case (420 ml x 6 pcs)
Part Number
000141
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 310.00

FLAW DETECTING CHEMICAL 6 Piece(s) 25 Day(s) 1 case (420 ml x 6 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1