1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro Grinder MSG-3BSN, Reverse Rotation Type

AIR GRINDER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 15,483.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A micro hand tool that supports stronger, faster and easier production.

[Features]
· It has a double hex 17 mm body which fits well in the hand.
· Ultra high speed rotation grinder, which adopts a vane motor developed in-house, and realizes low vibration and noise.
· Supports many different applications using an abundant variety of tip tools.

Part Number
MSG-3BSNL SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 15,483.81

฿ 11,363.57

AIR GRINDER 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Chuck inner diameter(mm) 3 Number of load-free rotations(rpm) 65000 Main Body, Related Products Body
Operating Air Pressure(MPa) 0.4–0.6 Overall Length(mm) 143 Manufacturer model number 104
Air consumption(NL / min) 120~180 Quantity(Nos. / pcs) 1 pc.

Please check the type/dimensions/specifications of the part MSG-3BSNL in the Micro Grinder MSG-3BSN, Reverse Rotation Type series.