1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro Grinder MSG-24BSN/MSG-32BSN

Micro Grinder MSG-24BSN/MSG-32BSN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,920.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A micro hand tool that supports stronger, faster and easier production.

[Features]
· It has a double hex 17 mm body which fits well in the hand.
· Ultra high speed rotation grinder, which adopts a vane motor developed in-house, and realizes low vibration and noise.
· Supports many different applications using an abundant variety of tip tools.

Part Number
MSG-24BSN
MSG-32BSN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipChuck inner diameter
(mm)
Manufacturer model number

฿ 14,691.12

UHT AIR GRINDER 1 Piece(s) 3 Day(s) 2.34102

฿ 12,920.93

UHT AIR GRINDER 1 Piece(s) 3 Day(s) 3.175101

Loading...

  1. 1

Basic Information

Number of load-free rotations(rpm) 65000 Main Body, Related Products Body Operating Air Pressure(MPa) 0.4–0.6
Overall Length(mm) 160.5 Ventilation Rear Air consumption(NL / min) 120~180
Quantity(Nos. / pcs) 1 pc.