1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flux Chipper F-20

YKT AIRELECTORICTOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,733.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

*Caution*
This product only includes the main body. Chisel of tip tool is sold separately, so purchase it as needed.

[Features]
· Can be used for a wide range of chipping work such as for paint on steel frames, rust removal, deburring (bead removal) from welded items, as well as in stonework, woodwork and chipping of aluminum, etc.

 
Part Number
F-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,733.07

YKT AIRELECTORICTOOL 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Model Air Hammer Air Consumption(m3/min) 0.14 Overall Length(mm) 177
Operating Air Pressure(Mpa) 0.4–0.6 Strike count(BPM) 12000 Weight(g) 890
Accessories Spring (1), Touch Joint (1) Piston Diameter x Stroke(mm) 20×12 Target Tip Tool Chisel H9 X 130

Please check the type/dimensions/specifications of the part F-20 in the Flux Chipper F-20 series.