1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Vivit V-2100

YKT AIRELECTORICTOOL

Vivit V-2100
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 29,040.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Impact Wrench for Automobile Maintenance

Features

●Built in regulator, so can be used in a wide range of applications.
●Has high durability because it is designed for use in production sites.
●By adopting S-Anvil(stopper ring type anvil), a socket can be detached without using a socket pin.
●1 hammer m

Usage

●Car maintenance.

Specification

●Capacity Bolt Diameter(mm):23
●Socket Input Drive(mm):19.0
●Max Tightening Torque(N・m):550
●No Load Speed(min-1):5900
●Air Consumption(m3/min):0.40
●Hose Mounting Port:Rc1/4
●Exhaust:Forward
●Total Length(mm):236
●Hammer Type:1 Hammer
●Working Air Pressure: 0.6MPa

Accessories

●Touch Joint

Warning

●Tightening torque is a guideline value. Torque value changes according to conditions.
Part Number
V-2100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 29,040.91

YKT AIRELECTORICTOOL 1 Piece(s) 1 Day(s)

Loading...

  1. 1
 

Basic Information

Maximum Tightening Torque(N▪m) 550 Socket insertion point(mm) 19 Suitable Bolt Diameter(φ/mm) 23
Number of Turns(rpm) 5900 Operating Air Pressure(Mpa) 0.6 Air Consumption(m³/min) 0.4
Exhaust Front Body shape Pistol Type Total Length(mm) 236
Hose Fixing Port Rc1/4 Weight(g) 4500 Accessories Hose Nipple (1 Unit)

Please check the type/dimensions/specifications of the part V-2100 in the Vivit V-2100 series.