1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dowel Pin Puller YDP-13

YKT AIRELECTORICTOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 26,000.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Pin removal tool for the mold industry: It is an easy-to-use air tool that simplifies, shortens the time and improves the efficiency of threaded dowel pin removal (in tight spaces) and insertion when disassembling and assembling press molds

Features

●Simplify disassembling of the press mold, pulling out of the knock pin with threaded at the time of assembly(narrow place) and driving work, it improves efficiency.

Usage

●For molding die industry.

Specification

●No Load Stroke(min-1):5000
●Air Consumption(m3/min):0.20
●Capacity Pin Diameter(mm):Φ13
●Hose Intake Port:Rc1/4
●Total Length(mm):162
●Working Air Pressure: 0.4 to 0.6MPa

Accessories

●Hanger Bolt 3
●Touch Joint
Part Number
YDP-13
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 26,000.00

YKT AIRELECTORICTOOL 1 Piece(s) 1 Day(s)

Loading...

  1. 1
 

Basic Information

Product Model Air Hammer Number of No-Load Blows(rpm) 5000 Air Consumption(m3/min) 0.2
Overall Length(mm) 162 Operating Air Pressure(Mpa) 0.6 Weight(g) 1350
Accessories Touch Joint (1), Hanger Bolt (3) Usable Hose Diameter(mm) 9.5 Hose Cap Mounting Screws(Rc) 1/4
Suitable Pin Diameter(φmm) 13 Piston Diameter x Stroke(mm) 30 x 25

Please check the type/dimensions/specifications of the part YDP-13 in the Dowel Pin Puller YDP-13 series.