1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tapping Machine

YKT AIRELECTORICTOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 22,131.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Equipped with two push button devices for both forward and reverse rotation. Small and lightweight to decrease operator fatigue.

 
Part Number
YT-6 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 22,131.88

฿ 19,121.94

YKT AIRELECTORICTOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Air Tappers Chuck Capacity(mm) 8 Operating Air Pressure(Mpa) 0.6
Number of No-load Revolutions(min-1) 2100 Body Shape Pistol Type Tapping Capacity Aluminum / Iron(mm) 8 / 6
Weight(g) 1290 Accessories Touch Joint (1), Chuck Handle (1) Total Length(mm) 196
Exhaust Direction Forward

Please check the type/dimensions/specifications of the part YT-6 in the Tapping Machine series.