(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Straight type. Lever Type
Capacity Screw Diameter(mm) | M4.5~M6.0 | Bit Insertion Point(mm) | 6.35 | Operating Air Pressure(Mpa) | 0.6 |
---|---|---|---|---|---|
Maximum Tightening Torque(N▪m) | 18 | Number of No-load Revolutions(rpm) | 10000 | Air Consumption(m³/min) | 0.25 |
Exhaust | Front | Total Length(mm) | 178 | Bit Configuration | Shape A |
Body Shape | Straight Type | Weight(g) | 700 | Capacity screw diameter (small screw) | 5.0~6.0 |
Capacity screw diameter (tapping screw) | 4.5–5.0 | Capacity screw diameter (hexagon bolt and nut) | 4.5–6.0 |
Please check the type/dimensions/specifications of the part YD-6WAZK in the Impact Screwdriver YD-6WAZK/6WBZK series.
How can we improve?
How can we improve?