(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Straight type. Push type (just press to start)
Capacity Screw Diameter(mm) | M3.0~M4.0 | Bit Insertion Point(mm) | 6.35 | Operating Air Pressure(Mpa) | 0.6 |
---|---|---|---|---|---|
Maximum Tightening Torque(N▪m) | 6 | Number of No-load Revolutions(rpm) | 11000 | Air Consumption(m³/min) | 0.1 |
Exhaust | Rear | Total Length(mm) | 168 | Body Shape | Straight Type |
Weight(g) | 500 | Accessories | Touch Joint (1), Regulator (1) | Capacity screw diameter (small screw) | 3.5~4.0 |
Capacity screw diameter (tapping screw) | 3.0–3.5 | Capacity screw diameter (hexagon bolt and nut) | 3.0–3.5 |
Please check the type/dimensions/specifications of the part YD-3A in the Impact Screwdriver YD-3/3A series.
How can we improve?
How can we improve?