1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vibration-Resistant Short Hose R1/4-3/8 (24905056)

NPK AIRELECTORICTOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Vibration-Resistant Short Hose R1/4-3/8
  • Vibration-Resistant Short Hose R1/4-3/8
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For vibration tools.
· Used to protect hose connections from shocks produced by impact wrenches, flux hammers, chippers, and grinders, etc.

Features

●Compact, lightweight and easy to handle.

Usage

●Removal of welding steel, rust removal and paint removal.
●Wood work, aluminum chipping, stone engraving.

Specification

●Total Length(mm):460
●Hose length(mm):400
●Working Air Pressure: 0.6MPa
●Working Air Pressure: 1.5MPa 
●Working Temperature: 0 to 50°C

Materials

●Rubber Hose SBR for Air
Part Number
24905056
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Screws
(Rc)
Hose Inner Dia.
(mm)

฿ 1,081.62

NPK AIRELECTORICTOOL 1 Piece(s) 5 Day(s) 1/49.5

Loading...

  1. 1
 

Basic Information

Product Model Other Related Parts Total Length(mm) 460 Operating Air Pressure(Mpa) 1.5
Hose Length 400

Please check the type/dimensions/specifications of the part 24905056 in the Vibration-Resistant Short Hose R1/4-3/8 series.

Products with similar specification

Part Number
24905057
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Screws
(Rc)
Hose Inner Dia.
(mm)

฿ 1,232.32

1 Piece(s) 5 Day(s) 3/812.7