1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flat Chisel for New Keren Chisel

NPK AIRELECTORICTOOL

Flat Chisel for New Keren Chisel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,409.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The optimum tool for removing dirt or rust, and for chipping slag from furnaces

 
Part Number
17510080
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,409.44

NPK AIRELECTORICTOOL 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Product Model Other Related Parts Total Length(mm) 200 Chisel Types Flat Chisel for New Kelen -200L-38 Cloth

Please check the type/dimensions/specifications of the part 17510080 in the Flat Chisel for New Keren Chisel series.