1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Die Grinder RG-38CX

NPK AIRELECTORICTOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,404.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Forward exhaust type.
· Collet 3 mm bushing (sold separately): Insert in the 6 mm collet chuck to convert to a 3 mm shaft

 
Part Number
15180
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,404.72

NPK AIRELECTORICTOOL 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Product Model Normal Type Number of No-load Revolutions(rpm) 22000 Total Length(mm) 183
Operating Air Pressure(Mpa) 0.6 Air Consumption(m³/min) 0.5 Exhaust Direction Front
Detailed model numbers RG-38CX Weight(g) 600 Hose mouth mounting screw(Rc) 1/4
Hose inner dia.(mm) 9.5 Collet size(mm) 6