1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Nose

HANDTOOL

Rubber Nose
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 458.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

For TONE pneumatic gun, optional item for mounting tip.
[Features]
· Apply a rubber tip which will not leave scratches even if it hits the material.
[Applications]
· Ideal for maintenance of machinery, automobiles, motorcycles, and bicycles.

Part Number
TAGR-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 458.86

HANDTOOL 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Other Related Products Overall Length(mm) 47 Applicable Model AG-101
Weight(g) 7

Please check the type/dimensions/specifications of the part TAGR-01 in the Rubber Nose series.