1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Venturi-Nose (Part Number)

TNE AIR GUN NOSE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 616.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For TONE pneumatic gun, optional item for mounting tip.
[Features]
· Blows a large volume of air over a wide range with little air pressure.
[Applications]
· Ideal for maintenance of machinery, automobiles, motorcycles, and bicycles.

INDEX

 

Blows a large volume of air over a wide area with little air pressure

TAGV-01 Product image

TAGV-01 Product image

Venturi nozzle mounted image

Venturi nozzle mounted image

TAGV-01 dimensional drawing

TAGV-01 dimensional drawing

 

(Unit: mm)

 

Features

  • Venturi nozzle for air blow gun (AG Series).

Specifications

Dimensional drawing

Dimensional drawing

Product No.Dimension (mm) LDimension (mm) DDimension (mm) dWeight (g)
TAGV-015414109
 
 

Precautions and Prohibited Use

  • *Insert the Venturi nozzle completely when mounting, and pull on it lightly before using to make sure it does not come off easily.
 

The People of TONE and the TONE Commitment

The People of TONE and the TONE Commitment image

The People of TONE and the TONE Commitment image

 

Self-Betterment: TONE's Technological and Developmental Expertise
It all started with the redesigning of one particular product. From there, a heightened awareness brought about an evolution in products, adding to its brand quality.

World-Class Standards: TONE's Quality
World-class standards help build standards on-site. What is it that the view from the top inspires?

Grit: The TONE Spirit
The driving force of TONE. The passion for the TONE brand that burns within each employee's heart.

Video: The People of TONE and the TONE Commitment

A while ago, tool design was not even considered to be important.
As far as the professionals' work environment was concerned, "if the tool is sturdy and functional, looks did not matter." Amid this mindset in the industry, TONE, too, was another tool manufacturer that embraced a similarly austere philosophy.

A while ago, tool design was not even considered to be important. As far as the professionals' work environment was concerned,
Part Number
TAGV-02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 616.91

TNE AIR GUN NOSE 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Product Type Other Related Products Overall Length(mm) 81 JAN Code 4953488394979
Supplementary explanation Nozzle Weight(g) 18

Please check the type/dimensions/specifications of the part TAGV-02 in the Venturi-Nose series.