(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
K-881 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 759.87 |
HAND TOOLS | 1 Piece(s) | Same day | 10 |
Cutting tool especially convenient for hollowing out rectangular windows and round holes in aluminum cases, etc.
[Features]
· The tip of the blade is equipped with a spring for pushing back materials, making it easy to move onto the next cutting simply by opening the handle.
· Convenient for continuous work despite being a manual tool.
· A nibbling tool that is easy to use even at night or home as it hardly produces any sound during processing.
· Allows easy cleanup because fine cutting chips do not scatter around as with a metal saw or disk grinder.
· The handle shape is designed to make application of force easy, to be anti-slip, and to avoid catching fingers when closed.
[Applications]
· Used for cutting out or cutting metal plates, and capable of allowing one-handed operation.
· Convenient for indoor use as it does not scatter cutting chips.
Part Number |
---|
K-881 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 759.87 |
HAND TOOLS | 1 Piece(s) | Same day | 10 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
K-88
Examples of use
Cutting ability*1 | (Copper / Pure Aluminum): Sheet Thickness Of 0.5 To 2.0 mm (Iron plate): Sheet Thickness Of 0.3 To 0.6 mm |
---|---|
Overall Length | 173 mm |
Weight | 190 g |
Caution when cutting
Applying excessive sideways force to the body of the tool during use may damage the blade. Do not use for cutting beyond the tool's specified capabilities.
Using cutting oil will make cutting easier and extend the life of the blade.
If the blade becomes worn out, special dedicated saw blades can be purchased.
Warning
Please wear protective glasses when working.
4 blades for cutting even specialized materials. Iron-arm scissors with a smooth, compact body for easy handling and carrying.
Can handle materials ranging from ultra-fine fibers such as Kevlar, to cloth-wrapped wire and Cabtyre cable. Perfect for a wide variety of uses from electrical work, to crafts and hobbies.
How can we improve?
How can we improve?