(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Heavy Duty Tweezers P-892

Heavy Duty Tweezers P-892

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of P-892

  • Tip Type
    Standard straight
  • Main Body Material
    Stainless Steel
  • Overall Length(mm)
    125
  • Non-magnetism function Y/N
    NA
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Main Body
  • Width(mm)
    9.5
Part Number
P-892
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 686.08

HZN HANDTOOL 1 Piece(s) Same day

Basic Specifications

Product Description

Tweezers made of a tough material that's given heat treatment to prevent bending of the tip.
[Features]
· A high precision tip without distortion, selectable shape and material to suit the application.
· HOZAN's high-strength tweezers are thin at the joint and thick at the center.
· It can be firmly grasped with a light touch, so the feeling of fatigue is reduced even after long-time operation.
· Body bending is suppressed.
·There is no bending even ifstronglygrabbed, and the feeling of grasping is steadily transmitted to the hand.
· Grasping weight is 250 g.
[Applications]
· Precision finishing is applied to special wide-width tip tweezers, making them ideal for grasping thin components.

Specifications of P-892

  • Tip Type
    Standard straight
  • Main Body Material
    Stainless Steel
  • Overall Length(mm)
    125
  • Non-magnetism function Y/N
    NA
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Main Body
  • Width(mm)
    9.5
Part Number
P-892
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 686.08

HZN HANDTOOL 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With precision processing technology, both ends fit perfectly.
●A thick type.

Specification

●Total Length(mm):125
●W(mm):9.5
●Tip Width(mm):1.20
●Tip:Direct Type/Thick Type
●SPQ(piece):20

Materials

●Stainless Steel(SUS420J2)