(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SUS Long Nose Pliers SRP-150

SUS Long Nose Pliers SRP-150

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of SRP-150

  • Product Category
    Pliers
  • Plier Type
    Longnose pliers
  • Overall Length(mm)
    169
  • Steel Wire Cutting Performance(φ/mm)
    1.0 (Soft Iron Wire)
  • Copper Wire Cutting Performance(φ/mm)
    1.2
  • Material
    Martensitic Stainless Steel
  • Main body: option
    Main Body
Part Number
SRP-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 1,047.00

HAND TOOLS 1 Piece(s) 1 Day(s) 10

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Longnose pliers
  • Overall Length(mm)
    169
  • Steel Wire Cutting Performance(φ/mm)
    1.0 (Soft Iron Wire)
  • Copper Wire Cutting Performance(φ/mm)
    1.2
  • Material
    Martensitic Stainless Steel
  • Main body: option
    Main Body

Product Description

Stainless steel long-nose pliers.
[Features]
· Ideal for cutting, bending, pinching, pulling and twisting copper or iron wires or inserting/removing small objects.
· Material adopts martensitic stainless steel which emphasizes strength.
· Stainless steel tool with excellent corrosion resistance, chemical resistance and hygiene.
[Applications]
· Ideal for food-related equipment, medical equipment, cleanrooms, precision machinery, ships, marine sports, marine development.
· Ideal for places that use stainless steel bolts and nuts such as plants, waterproofing work, plumbing and cleaning equipment.

Specifications of SRP-150

  • Product Category
    Pliers
  • Plier Type
    Longnose pliers
  • Overall Length(mm)
    169
  • Steel Wire Cutting Performance(φ/mm)
    1.0 (Soft Iron Wire)
  • Copper Wire Cutting Performance(φ/mm)
    1.2
  • Material
    Martensitic Stainless Steel
  • Main body: option
    Main Body
Part Number
SRP-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 1,047.00

HAND TOOLS 1 Piece(s) 1 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1