(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Heavy-Duty Tang-Thru Screwdriver No. 100

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 100175

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.1
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Shaft length L (mm)
    75
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    Available
  • Bolster
    NA
  • Grip Type
    Wooden handle
  • Tip size / flathead (-) blade thickness (mm) B2
    -
  • Tip Type Complement
    -
  • JAN Code
    4907587070319
Part Number
100175
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Tip size / flathead (-) blade thickness (mm) B2 Tip Type Complement JAN Code

฿ 214.00

VSL HANDTOOL 1 Piece(s) 1 Day(s) Phillips (+) No.1 - 75 - - 4907587070319

Basic Specifications

Product Description

A powerful tang-thru screwdriver with a high-quality wooden handle with large nut.
[Features]
· Wood-handle tang-thru type with a thick nut.
· The large outer diameter and long handle make the product easy to hold.
· The blade tip is black point processed.
[Application]
· For fastening any screw types.

Specifications of 100175

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.1
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Shaft length L (mm)
    75
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    Available
  • Bolster
    NA
  • Grip Type
    Wooden handle
  • Tip size / flathead (-) blade thickness (mm) B2
    -
  • Tip Type Complement
    -
  • JAN Code
    4907587070319
Part Number
100175
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Tip size / flathead (-) blade thickness (mm) B2 Tip Type Complement JAN Code

฿ 214.00

VSL HANDTOOL 1 Piece(s) 1 Day(s) Phillips (+) No.1 - 75 - - 4907587070319

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1