- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Megadora Tang-Thru Screwdriver No. 930
Specifications of 930175
-
- Tip standards
- Phillips (+)
-
- Tip size / Phillips (+)
- No.1
-
- Tip size / flathead (-) blade width (mm) B1
- -
-
- Shaft length L (mm)
- 75
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Round
-
- Magnet
- Available
-
- Shaft through
- Available
-
- Bolster
- Included
-
- Grip Type
- Resin
-
- Tip size / flathead (-) blade thickness (mm) B2
- -
-
- Tip Type Complement
- Through
-
- JAN Code
- 4907587108111
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Tip standards |
Tip size / Phillips (+) |
Tip size / flathead (-) blade width (mm) B1 |
Shaft length L (mm) |
Tip size / flathead (-) blade thickness (mm) B2 |
JAN Code |
|
฿ 371.00
|
HAND TOOLS
|
1 Piece(s)
|
|
Same day
|
Phillips (+) |
No.1 |
- |
75 |
- |
4907587108111 |
Product Description
A tang-thru screwdriver with a grip that is easy to hold in any holding style.
[Features]
· The cross-head blade tip features the NEW Jaws Fit, which firmly grips the screw.
· With tang-thru type and large-sized nuts.
· With a hexagon bolster for gripping with a wrench.
[Application]
· For fastening any screw types.
Specifications of 930175
-
- Tip standards
- Phillips (+)
-
- Tip size / Phillips (+)
- No.1
-
- Tip size / flathead (-) blade width (mm) B1
- -
-
- Shaft length L (mm)
- 75
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Round
-
- Magnet
- Available
-
- Shaft through
- Available
-
- Bolster
- Included
-
- Grip Type
- Resin
-
- Tip size / flathead (-) blade thickness (mm) B2
- -
-
- Tip Type Complement
- Through
-
- JAN Code
- 4907587108111
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Tip standards |
Tip size / Phillips (+) |
Tip size / flathead (-) blade width (mm) B1 |
Shaft length L (mm) |
Tip size / flathead (-) blade thickness (mm) B2 |
JAN Code |
|
฿ 371.00
|
HAND TOOLS
|
1 Piece(s)
|
|
Same day
|
Phillips (+) |
No.1 |
- |
75 |
- |
4907587108111 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●The jaw positive blade edge, specially coated with high strength metal grain on its blade edge that makes blade edge tip shaped for preventing phenomenon intensively with its cross characteristics screwdriver.Specification
●SPQ(piece):6
●Whole Quenching
●Blade Edge: With magnetMaterials
●Shaft: Chrome Vanadium Steel
●Grip: Polypropylene, Elastomer
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?