(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball Grip Screwdriver, No. 220

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 141.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
2201100
2201150
220175
2202100
2202150
2202200
2203150
22055100
22055150
2205575
2206100
2206150
2206200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Grip Type Tip size / flathead (-) blade thickness (mm) B2 Overall Length
(mm)
Shaft Diameter
(mm)
JAN Code Trusco code Handle diameter
(mm)
Features

฿ 141.00

HANDTOOL 1 Piece(s) Same day Phillips (+) No.1 - 100 Resin - - - 4907587075680 - - -

฿ 181.67

HAND TOOL 1 Piece(s) Same day Phillips (+) No.1 - 150 Resin - - - 4907587075697 - - -

฿ 170.00

HANDTOOL 1 Piece(s) Same day Phillips (+) No.1 - 75 Resin - - - 4907587075710 - - -

฿ 187.00

HANDTOOL 1 Piece(s) Same day Phillips (+) No.2 - 100 Resin - - - 4907587075758 - - -

฿ 238.34

HAND TOOL 1 Piece(s) Same day Phillips (+) No.2 - 150 Resin - - - 4907587075765 124-6798 - -

฿ 220.00

HANDTOOL 1 Piece(s) Same day Phillips (+) No.2 - 200 Resin - - - 4907587075772 - - -

฿ 236.67

HAND TOOL 1 Piece(s) Same day Phillips (+) No.3 - 150 Resin / Rubber - 250 6.4 4907587075659 - 41 Ideal for large terminal block screws + 3, thin & long shaft design. Cushion grip, + 3 display included. Chrome vanadium steel, fully hardened. The cutting edge has undergone highly precise black point processing.

฿ 240.00

HAND TOOLS 1 Piece(s) Same day Flathead (-) - 5.5 100 Resin 0.8 - - 4907587075666 - - -

฿ 250.00

HANDTOOL 1 Piece(s) Same day Flathead (-) - 5.5 150 Resin 0.8 - - 4907587075673 - - -

฿ 170.00

HANDTOOL 1 Piece(s) 1 Day(s) Flathead (-) - 5.5 75 Resin 0.8 - - 4907587075703 - - -

฿ 213.34

HANDTOOL 1 Piece(s) Same day Flathead (-) - 6 100 Resin 0.9 - - 4907587075727 - - -

฿ 238.34

HAND TOOL 1 Piece(s) Same day Flathead (-) - 6 150 Resin 0.9 - - 4907587075734 124-6739 - -

฿ 250.00

HANDTOOL 1 Piece(s) Same day Flathead (-) - 6 200 Resin 0.9 - - 4907587075741 - - -

Basic Specifications

Product Description

[Features]
・ The high-resilience cushion grip fits well in the palm while preventing slipping and transmitting strong force.
・ The cross-head screwdriver and straight-slot screwdriver can be distinguished by the color on the grip.
・ The shaft part uses chrome vanadium steel, and is quenched in its entirety for toughness.
・ The straight-slot blade tip has a flat finish that does not interfere with the work when tightening the terminal.
・ Work efficiency is improved as the magnet at the tip of both cross-head screwdriver and straight-slot screwdriver holds thescrews.
・ The tip has been treated with high-precision black point processing.
・ Extra tightening force for screws.
・ Color-coded cushion grip for cross-head / straight-slot tip types.
・ Ideal for large terminal block screws cross-head No. 3, thin & long shaft design.
[Applications]
・ For all kinds of screw-fastening work including electrical, plumbing, HVAC, woodworking and various kinds of construction work.
[Materials]
・ Shaft: Chrome vanadium steel (fully hardened), Handle: Resin.

Part Number
2201100
2201150
220175
2202100
2202150
2202200
2203150
22055100
22055150
2205575
2206100
2206150
2206200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Grip Type Tip size / flathead (-) blade thickness (mm) B2 Overall Length
(mm)
Shaft Diameter
(mm)
JAN Code Trusco code Handle diameter
(mm)
Features

฿ 141.00

HANDTOOL 1 Piece(s) Same day Phillips (+) No.1 - 100 Resin - - - 4907587075680 - - -

฿ 181.67

HAND TOOL 1 Piece(s) Same day Phillips (+) No.1 - 150 Resin - - - 4907587075697 - - -

฿ 170.00

HANDTOOL 1 Piece(s) Same day Phillips (+) No.1 - 75 Resin - - - 4907587075710 - - -

฿ 187.00

HANDTOOL 1 Piece(s) Same day Phillips (+) No.2 - 100 Resin - - - 4907587075758 - - -

฿ 238.34

HAND TOOL 1 Piece(s) Same day Phillips (+) No.2 - 150 Resin - - - 4907587075765 124-6798 - -

฿ 220.00

HANDTOOL 1 Piece(s) Same day Phillips (+) No.2 - 200 Resin - - - 4907587075772 - - -

฿ 236.67

HAND TOOL 1 Piece(s) Same day Phillips (+) No.3 - 150 Resin / Rubber - 250 6.4 4907587075659 - 41 Ideal for large terminal block screws + 3, thin & long shaft design. Cushion grip, + 3 display included. Chrome vanadium steel, fully hardened. The cutting edge has undergone highly precise black point processing.

฿ 240.00

HAND TOOLS 1 Piece(s) Same day Flathead (-) - 5.5 100 Resin 0.8 - - 4907587075666 - - -

฿ 250.00

HANDTOOL 1 Piece(s) Same day Flathead (-) - 5.5 150 Resin 0.8 - - 4907587075673 - - -

฿ 170.00

HANDTOOL 1 Piece(s) 1 Day(s) Flathead (-) - 5.5 75 Resin 0.8 - - 4907587075703 - - -

฿ 213.34

HANDTOOL 1 Piece(s) Same day Flathead (-) - 6 100 Resin 0.9 - - 4907587075727 - - -

฿ 238.34

HAND TOOL 1 Piece(s) Same day Flathead (-) - 6 150 Resin 0.9 - - 4907587075734 124-6739 - -

฿ 250.00

HANDTOOL 1 Piece(s) Same day Flathead (-) - 6 200 Resin 0.9 - - 4907587075741 - - -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The original soft resin is used for grip.

Specification

●SPQ(piece):6
●Whole Quenching 
●Blade Edge: With magnet
●High Precision Black-pointed Tip

Materials

●Shaft: Chrome Vanadium Steel 
●Grip: Polypropylene, Elastomer

Frequently Asked Questions (FAQ)

Question: What are the MISUMI part numbers for the VESSEL screwdrivers 220-5.5-75 and 220-1-75?
Answer: The MISUMI part numbers are 2205575 and 220175 respectively.
Question: Are there any guidelines for tightening torque?
Answer: Please use 6.0 N⋅m (normal) and 3.0 N⋅m (with oil adhered) as guidelines (compared at Ph2 x 100).
Question: Are part numbers 220-2-150 and 2202150 the same product?
Answer: Part numbers 220-2-150 with no product information listed (6 pcs) and 2202150 (1 pc) are the same.
Question: What is the MISUMI part number for the VESSEL screwdriver 220-1-100?
Answer: The MISUMI part number is 2201100.

Check other FAQ (1) Hide