- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Super Cushion Screwdriver No. 700
Specifications of 700175
-
- Tip standards
- Phillips (+)
-
- Tip size / Phillips (+)
- No.1
-
- Tip size / flathead (-) blade width (mm) B1
- -
-
- Shaft length L (mm)
- 75
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Round
-
- Magnet
- Available
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Rubber
-
- Tip size / flathead (-) blade thickness (mm) B2
- -
-
- Tip Type Complement
- -
-
- JAN Code
- 4907587075956
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Tip standards |
Tip size / Phillips (+) |
Tip size / flathead (-) blade width (mm) B1 |
Shaft length L (mm) |
Tip size / flathead (-) blade thickness (mm) B2 |
Tip Type Complement |
JAN Code |
|
฿ 213.00
|
HANDTOOL
|
1 Piece(s)
|
|
Same day
|
Phillips (+) |
No.1 |
- |
75 |
- |
- |
4907587075956 |
Product Description
Super cushion screwdriver with built-in gel that fits in the palm of your hand.
[Features]
· The shaft is made of chrome vanadium steel which is tough and has excellent durability, whole body hardening.
· Super cushion grip with an outstanding fit in the hand.
· Rust-resistant black chrome plating finish.
[Application]
· For fastening any screw types.
Specifications of 700175
-
- Tip standards
- Phillips (+)
-
- Tip size / Phillips (+)
- No.1
-
- Tip size / flathead (-) blade width (mm) B1
- -
-
- Shaft length L (mm)
- 75
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Round
-
- Magnet
- Available
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Rubber
-
- Tip size / flathead (-) blade thickness (mm) B2
- -
-
- Tip Type Complement
- -
-
- JAN Code
- 4907587075956
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Tip standards |
Tip size / Phillips (+) |
Tip size / flathead (-) blade width (mm) B1 |
Shaft length L (mm) |
Tip size / flathead (-) blade thickness (mm) B2 |
Tip Type Complement |
JAN Code |
|
฿ 213.00
|
HANDTOOL
|
1 Piece(s)
|
|
Same day
|
Phillips (+) |
No.1 |
- |
75 |
- |
- |
4907587075956 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●A newly developed gel-filled grip whose grip shape changes according to the palm of your hand.Specification
●SPQ(piece):6
●Whole Quenching
●Blade Edge: With magnet
●Chrome Plated FinishingMaterials
●Shaft: Chrome Vanadium Steel
●Grip: Polypropylene, Elastomer(gel included)
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?