- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Stubby Screwdriver SSD-M2, Ultra Mini
Specifications of SSD-M2
-
- Tip standards
- Flathead (-)
-
- Tip size / flathead (-) blade width (mm) B1
- 7.2
-
- Shaft length L (mm)
- 14
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Square
-
- Magnet
- Available
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- Tip size / flathead (-) blade thickness (mm) B2
- 0.8
-
- Overall Length L(mm)
- 30
-
- Shaft width across flats(mm)
- 6
-
- Grip Width D(mm)
- 30
-
- Weight(g)
- 15
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 131.00
|
HAND TOOLS
|
1 Piece(s)
|
|
Same day
|
Basic Specifications
-
- Tip standards
- Flathead (-)
-
- Tip size / flathead (-) blade width (mm) B1
- 7.2
-
- Shaft length L (mm)
- 14
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Square
-
- Magnet
- Available
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- Tip size / flathead (-) blade thickness (mm) B2
- 0.8
-
- Overall Length L(mm)
- 30
-
- Shaft width across flats(mm)
- 6
-
- Grip Width D(mm)
- 30
-
- Weight(g)
- 15
Product Description
Ultra mini flathead stubby screwdriver with an overall length of 70 mm.
[Features]
· The total length is short, making it ideal for working in narrow places.
[Applications]
· Ideal for automobile interiors, and maintenance of motorcycles, bicycles, and machinery.
Specifications of SSD-M2
-
- Tip standards
- Flathead (-)
-
- Tip size / flathead (-) blade width (mm) B1
- 7.2
-
- Shaft length L (mm)
- 14
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Square
-
- Magnet
- Available
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- Tip size / flathead (-) blade thickness (mm) B2
- 0.8
-
- Overall Length L(mm)
- 30
-
- Shaft width across flats(mm)
- 6
-
- Grip Width D(mm)
- 30
-
- Weight(g)
- 15
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 131.00
|
HAND TOOLS
|
1 Piece(s)
|
|
Same day
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●A screwdriver whit length that is even shorter than the stubby screwdriver.Specification
●Blade Edge:u0.8 x 7.2
●Shaft Length(mm):14
●Total Length(mm):30
●SPQ(piece):12
●Blade Edge: With magnetMaterials
●Main Body: Steel for Structure
●Grip: Resin
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?