- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of SD8
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.1 / No.2 / No.3
-
- Tip size / flathead (-) blade width (mm) B1
- 5.5 ~ 8
-
- Shaft length L (mm)
- 35 ~ 150
-
- Single Product/Set Classification
- Set Product
-
- Shaft type
- Round
-
- Magnet
- NA
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Stainless Steel
-
- Tip size / flathead (-) blade thickness (mm) B2
- 0.8 ~ 1.1
-
- Weight(g)
- 700
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 10,635.98
|
HAND TOOLS
|
1 Piece(s)
|
|
Same day
|
Product Description
An 8-piece all-stainless steel screwdriver set, which is lightweight thanks to its sealed hollow grip section, and which features excellent workability and corrosion resistance.
[Features]
· The shaft uses martensitic stainless steel material, and the grip uses austenitic stainless steel material.
· Stainless steel tool with emphasized strength, corrosion resistance, chemical resistance and hygiene.
[Applications]
· Ideal for food-related equipment,medical equipment,cleanrooms, precision machinery, ships, marine sports, marine development.
· Ideal for places that use stainless steel bolts and nuts such as plants, waterproofing work, plumbing and cleaning equipment.
Specifications of SD8
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.1 / No.2 / No.3
-
- Tip size / flathead (-) blade width (mm) B1
- 5.5 ~ 8
-
- Shaft length L (mm)
- 35 ~ 150
-
- Single Product/Set Classification
- Set Product
-
- Shaft type
- Round
-
- Magnet
- NA
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Stainless Steel
-
- Tip size / flathead (-) blade thickness (mm) B2
- 0.8 ~ 1.1
-
- Weight(g)
- 700
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 10,635.98
|
HAND TOOLS
|
1 Piece(s)
|
|
Same day
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?