(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SUS Screwdriver SPD-001

SUS Screwdriver SPD-001

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of SPD-001

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.1
  • Shaft length L (mm)
    75
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Stainless Steel
  • Overall Length L(mm)
    174
  • Grip Width D(mm)
    23
  • Weight(g)
    70
Part Number
SPD-001
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,474.78

HAND TOOLS 1 Piece(s) Same day

Basic Specifications

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.1
  • Shaft length L (mm)
    75
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Stainless Steel
  • Overall Length L(mm)
    174
  • Grip Width D(mm)
    23
  • Weight(g)
    70

Product Description

An all-stainless steel Phillips screwdriver which is lightweight thanks to its sealed hollow grip section, and which features excellent workability and corrosion resistance.
[Features]
· Stainless steel tool with emphasized strength, corrosion resistance, chemical resistance and hygiene.
[Applications]
· For food-related equipment, medical equipment, cleanrooms, precision machinery, ships, marine sports, marine development, plants, etc.
· For waterproofing work,plumbingand cleaning equipment, etc.
· Optimal for locations that use stainless steel bolts and nuts.

Specifications of SPD-001

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.1
  • Shaft length L (mm)
    75
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Stainless Steel
  • Overall Length L(mm)
    174
  • Grip Width D(mm)
    23
  • Weight(g)
    70
Part Number
SPD-001
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,474.78

HAND TOOLS 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●All-stainless steel tool excellent in corrosion resistance, chemicals resistance and hygienic.
●Weight reduction was realized by the grip portion sealed cavity structure.

Specification

●Blade Edge:yNo.1
●Shaft Length(mm):75
●Total Length(mm):174
●SPQ(piece):1

Materials

●Stainless Steel

Warning

●Not a Go-through screwdriver