- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Interchangeable Stubby Screwdriver D-59
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of D-59
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.2
-
- Tip size / flathead (-) blade width (mm) B1
- 6
-
- Shaft length L (mm)
- 17
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Round
-
- Magnet
- NA
-
- Grip Type
- Rubber
-
- Tip size / flathead (-) blade thickness (mm) B2
- 0.8
-
- Shaft Diameter(φ/mm)
- 6
-
- Overall Length(mm)
- 89
-
- Handle diameter(φ/mm)
- 35.5
-
- Weight(g)
- 45
-
- RoHs
- Corresponds To
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 245.00
|
HAND TOOLS
|
1 Piece(s)
|
|
Same day
|
Basic Specifications
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.2
-
- Tip size / flathead (-) blade width (mm) B1
- 6
-
- Shaft length L (mm)
- 17
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Round
-
- Magnet
- NA
-
- Grip Type
- Rubber
-
- Tip size / flathead (-) blade thickness (mm) B2
- 0.8
-
- Shaft Diameter(φ/mm)
- 6
-
- Overall Length(mm)
- 89
-
- Handle diameter(φ/mm)
- 35.5
-
- Weight(g)
- 45
-
- RoHs
- Corresponds To
Product Description
Stubby screwdriver with interchangeable shaft.
[Features]
· The tip is a combination of Phillips and flathead shapes.
[Applications]
· The screwdriver cannot be used for purposes other than turning screws.
· Cannot be used on live electrical equipment.
Specifications of D-59
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.2
-
- Tip size / flathead (-) blade width (mm) B1
- 6
-
- Shaft length L (mm)
- 17
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Round
-
- Magnet
- NA
-
- Grip Type
- Rubber
-
- Tip size / flathead (-) blade thickness (mm) B2
- 0.8
-
- Shaft Diameter(φ/mm)
- 6
-
- Overall Length(mm)
- 89
-
- Handle diameter(φ/mm)
- 35.5
-
- Weight(g)
- 45
-
- RoHs
- Corresponds To
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 245.00
|
HAND TOOLS
|
1 Piece(s)
|
|
Same day
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●A screwdriver that can be used in two sizes.
●Ideal screwdriver for a limited working space.Specification
●Blade Edge:yNo.2, u6.0 x 0.8
●Shaft Length(mm):17 + 17
●Shaft Diameter(mm):6.0
●Total Length(mm):89
●Handle Diameter(mm):35.5
●SPQ(piece):5
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?