- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Ceramic Adjustable Screwdriver D-271/D-272/D-275
Specifications of D-275
-
- Tip standards
- Phillips (+)
-
- Tip size / Phillips (+)
- No.0
-
- Shaft length L (mm)
- 110
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Round
-
- Magnet
- NA
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- Shaft Diameter(φ/mm)
- 3
-
- Overall Length(mm)
- 175
-
- Weight(g)
- 11
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS |
|
฿ 742.09
|
HAND TOOLS
|
1 Piece(s)
|
|
Same day
|
10 |
Basic Specifications
-
- Tip standards
- Phillips (+)
-
- Tip size / Phillips (+)
- No.0
-
- Shaft length L (mm)
- 110
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Round
-
- Magnet
- NA
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- Shaft Diameter(φ/mm)
- 3
-
- Overall Length(mm)
- 175
-
- Weight(g)
- 11
Product Description
Long specification screwdriver that is convenient for adjustment in the equipment.
[Features]
· Among fine ceramics, zirconia ceramics, which are particularly excellent in strength and stickiness, are used.
· High abrasion-resistance and long blade blade-tip precision for adjustment of insert type semi-fixed volume.
[Application]
· Ideal for adjusting parts in a recessed area with a shaft length of 110 mm.
Specifications of D-275
-
- Tip standards
- Phillips (+)
-
- Tip size / Phillips (+)
- No.0
-
- Shaft length L (mm)
- 110
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Round
-
- Magnet
- NA
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- Shaft Diameter(φ/mm)
- 3
-
- Overall Length(mm)
- 175
-
- Weight(g)
- 11
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS |
|
฿ 742.09
|
HAND TOOLS
|
1 Piece(s)
|
|
Same day
|
10 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●High wear resistance, keep blade edge precision long, even for adjustment of chip type semi-fixed volume. Ideal for adjusting the parts that are in the back.
●We are using zirconia ceramic excellent in strength and tenacity.Specification
●Shaft Length(mm):110
●Total Length(mm):175
●SPQ(piece):10
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?