- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Long Ball Point L-Type Wrench Set BL900
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of BL900
-
- Type
- Hex L-shape wrench
-
- Tip Type
- Ballpoint
-
- Width across flat dimension(mm)
- 1.5 ~ 10
-
- Single Product/Set Classification
- Set Product
-
- Overall length (L dimension)(mm)
- 81 ~ 225
-
- Hex bar wrench underneck length (H dimension) L-shape only(mm)
- 14 ~ 40
-
- Material
- Special Alloy Steel
-
- Set Content
- 1.5、2、2.5、3、4、5、6、8、10
-
- Weight(g)
- 470
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS |
|
฿ 2,581.32
|
HANDTOOL
|
1 Piece(s)
|
|
Same day
|
10 |
Product Description
Hexagonal bar wrench set made of special alloy steel that enhances high torque, durability, and wear resistance.
[Features]
· Various strength-enhancing alloy elements are blended, realizing high torque properties and toughness (tenacious and impact resistant).
· Based on high-level heat treatment and hard chrome plating treatment, durability and wear resistance are increased, and accurate work and safety are improved.
· The setting oftheideal heattreatment conditions improves hardness at a maximum of 15%.
· The ball point finish enables quick turning and temporary tightening from a diagonal position.
· Long type, 9-piece set.
[Applications]
· Ideal for assembly and maintenance work of industrial machinery, electronic equipment, automobiles, motorcycles and bicycles.
Specifications of BL900
-
- Type
- Hex L-shape wrench
-
- Tip Type
- Ballpoint
-
- Width across flat dimension(mm)
- 1.5 ~ 10
-
- Single Product/Set Classification
- Set Product
-
- Overall length (L dimension)(mm)
- 81 ~ 225
-
- Hex bar wrench underneck length (H dimension) L-shape only(mm)
- 14 ~ 40
-
- Material
- Special Alloy Steel
-
- Set Content
- 1.5、2、2.5、3、4、5、6、8、10
-
- Weight(g)
- 470
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS |
|
฿ 2,581.32
|
HANDTOOL
|
1 Piece(s)
|
|
Same day
|
10 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Special alloy steel which enhances high torque, durability and wear resistance is adopted.
●Ball-point machining allows quick turning for diagonal works and temporary fastening.Specification
●Set Contents(mm):1.5, 2, 2.5, 3, 4, 5, 6, 8, 10
●Set Contents(piece):9
●SPQ(set):6Materials
●Special Alloy Steel(MASTER TOOL)Accessories
●Holder
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?