1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Liquid Abrasive Migakun-Ja (Diamond Compound) (DMJ-1)

YNS POLISHING TOOL

Liquid Abrasive Migakun-Ja (Diamond Compound) (DMJ-1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Grinding and polishing supplies that can be used even in fine and narrow places because they contain a syringe.
[Features]
· If you dilute with a diluent and use a wood stick, precision finishing is possible.
[Application]
· Ideal from molds to acrylic resin / FRP.

Part Number
DMJ-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSParticle Size
(#)
Particle size
(μm)

฿ 471.24

YNS POLISHING TOOL 1 Piece(s) 3 Day(s) -140000–2

Loading...

  1. 1

Basic Information

Product Type Diamond Paste Water-soluble/oil Oil-based Weight(g) 5
Packaging Quantity(Pieces per Unit) 1

Please check the type/dimensions/specifications of the part DMJ-1 in the Liquid Abrasive Migakun-Ja (Diamond Compound) series.

Products with similar specification

Part Number
DMJ-025
DMJ-05
DMJ-11
DMJ-16
DMJ-3
DMJ-30
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSParticle Size
(#)
Particle size
(μm)

฿ 471.24

1 Piece(s) 3 Day(s) -1000000~0.25

฿ 471.24

1 Piece(s) 3 Day(s) -600000–0.5

฿ 471.24

1 Piece(s) 4 Day(s) -18007~14

฿ 434.67

1 Piece(s) 3 Day(s) -120011 to 20

฿ 498.97

1 Piece(s) Same day 1080002 to 4

฿ 483.87

1 Piece(s) 3 Day(s) -60025–35