1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tapered Diamond File DFP-03 #200【5 Pieces Per Package】

UHT UHT CENTERING

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,940.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A tapered shape diamond file.
Grit size (#) 200
Overall length (mm) 60
Shaft diameter (mm) 3

Part Number
20440411
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 5,940.00

UHT UHT CENTERING 1 Pack(s)

5 Pieces Per Package

5 Day(s)

Loading...

  1. 1

Basic Information

Type Diamond Electro Deposited Filer Product Type Needle Model Overall Length(mm) 60
Particle Size(#) 200 Single Product Set Product Pack Product Shaft Diameter(φ) 3
Quantity(Pieces / Qty.) 5/Case

Please check the type/dimensions/specifications of the part 20440411 in the Tapered Diamond File DFP-03 #200 series.