1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Diameter Buff Shaft Diameter 3 mm

Small Diameter Buff Shaft Diameter 3 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 249.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Mounted wheel with a shaft used for final finishing of various workpieces.
[Features]
· Uses various materials like cotton/flannel/muslin/wool/emery/hemp.
· Compatible with finishing of various workpieces using various buffing materials.

Part Number
3AB25
3CMB23
3EB25
3KB25
3MB20
3SB20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Width
(mm)
Material Details

฿ 249.75

YNS POLISHING TOOL 5 Piece(s) 3 Day(s) 255Hemp Buff

฿ 352.18

YNS POLISHING TOOL 5 Piece(s) 3 Day(s) 2315Cotton Mop Buff

฿ 249.75

YNS POLISHING TOOL 5 Piece(s) 9 Day(s) 255Reddish brown emery

฿ 294.35

YNS POLISHING TOOL 5 Piece(s) 9 Day(s) 253Cotton Buff Impregnated Type

฿ 303.92

YNS POLISHING TOOL 5 Piece(s) 9 Day(s) 205Muslin Buff

฿ 249.75

YNS POLISHING TOOL 5 Piece(s) 3 Day(s) 205Finish buffing

Loading...

  1. 1

Basic Information

Application Polishing Material Buff Shaft Diameter(mm) 3
Packaging Quantity(Pcs.) 5 Maximum Engine Speed(min-1) 8000