1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mounted Wheel With Unilon (Hard) NH

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 142.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Removes burrs only without shaving or creating secondary burrs.
· Soft, elastic, and easy to work with to prevent operator fatigue.
[Application]
· Ideal for removing scratches and rust.
· Can also be used for brushed finish.

 

Part Number
NH1013A13
NH1013A15
NH2525A13
NH2525A17
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Width
(mm)
Shaft Diameter
(mm)
Particle Size
(#)
Maximum Engine Speed
(min-1)

฿ 142.82

YNS POLISHING TOOL 10 Piece(s) 8 Day(s) 1013360025000

฿ 143.62

YNS POLISHING TOOL 10 Piece(s) 3 Day(s) 10133100025000

฿ 404.00

YNS POLISHING TOOL 10 Piece(s) 7 Day(s) 2525660015000

฿ 392.00

YNS POLISHING TOOL 10 Piece(s) 9 Day(s) 25256150015000

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Packaging Quantity(Pcs.) 10