1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Unilon Black Bevel 100x15【5 Pieces Per Package】

YNS POLISHING TOOL

Unilon Black Bevel 100x15
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,333.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Does not overcut or allow scattering like a wire brush, allowing even beginners to work with confidence.

[Features]
· Bevel type that can also be used easily on corners.
· Since the extra thick Unilon woven fabric is coated with abrasive grain, there is no scattering as with wire brushes, and work can be conducted safely.
· It produces a beautiful finished surface without scraping too much, and is easy for beginners to use too.
· Extremely easy-to-use bevel type that can easily be installed to grinders without tools and used to the very end

Part Number
15BVH
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 3,333.34

YNS POLISHING TOOL 1 Pack(s)

5 Pieces Per Package

31 Day(s)

Loading...

  1. 1

Basic Information

Type Non-woven fabric disc work material Brass / Gunmetal / Aluminum / Stone Material Outer diameter Dimensions(mm) 100
Inner Diameter Dimension(mm) 15 abrasive grain Not applicable Packaging Quantity(Sheets) 5
Maximum Number of Rotation(min-1) 12000