1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Kezuro Hi-Touch for Stainless Steel and Metals【20 Pieces Per Package】 (KZRH-105-3-15-Z60)

RST GRIND STONES

Kezuro Hi-Touch for Stainless Steel and Metals (KZRH-105-3-15-Z60)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Tough grinding abrasive grain : High in toughness and excellent in abrasion resistance.
· Durability and sharpness are dramatically improved.
· The grinding ratio has been improved by 35%.
· 40% less grindstone dust.
· Padless, requiring no dedicated pads.

Part Number
KZRH-105-3-15-Z60
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Item Code

฿ 2,133.84

RST GRIND STONES 10 Pack(s)

20 Pieces Per Package

31 Day(s) 602688280003

Loading...

  1. 1

Basic Information

Outer Diameter(mm) 105 Bore Diameter(mm) 15 Thickness(mm) 3
Abrasive Material General Steel / Stainless Steel / Alloy Steel Abrasive Grain Z Maximum Operating Rotational Speed(rpm) 13,500
Number of Packages(Contains [...] Sheets) 20