1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hyper Green Seven Grinding Wheel for Metal【25 Pieces Per Package】 (HGS-100-7-15-SAZ36)

RST GRIND STONES

Hyper Green Seven Grinding Wheel for Metal (HGS-100-7-15-SAZ36)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Grinding of various metals is possible with revolutionary abrasion resistance performance 4 times greater for surface grinding and 3 times greater for corner surface grinding.

[Features]
· Capability threatens to overturn the conventional common sense for grindstones.
· Durability is improved by 150% by newly developed manufacturing methods.
· The Hyper Green Seven is an incredibly economical grindstone featuring a specially shaped 7 mm thickness that delivers a brand new feel.
· Exhaust emissions reduced 20% from the conventional.
· It produces little waste. Environmentally friendly design

Part Number
HGS-100-7-15-SAZ36
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter Diameter
(mm)
Bore Diameter
(mm)
Particle Size
(#)
Item Code

฿ 2,206.45

RST GRIND STONES 1 Pack(s)

25 Pieces Per Package

31 Day(s) 10015362688240002

Loading...

  1. 1

Basic Information

Thickness(mm) 7 Abrasive Material General Steel / Alloy Steel Maximum Operating Peripheral Speed(m/s) 72
Number of Packages(Contains [...] Sheets) 25