1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Resinoid Precision Super Thin Cut-Off Wheel RCA

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 526.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cut-off wheel using a resinoid bond for the binder.
[Features]
· Various sizes, abrasive grains, grit sizes, and bonding grades are available to meet a wide variety of applications.

Part Number
RCA-AL1
RCA-AL2
RCA-AL3
RCA-AP3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Outer Diameter
(mm)
Blade thickness
(mm)
Packaging Quantity
(Sheets)

฿ 526.00

YNS POLISHING TOOL 100 Piece(s) 3 Day(s) Cast Iron1600.7100

฿ 828.00

YNS POLISHING TOOL 100 Piece(s) 10 Day(s) Cast Iron2050.850

฿ 1,300.00

YNS POLISHING TOOL 100 Piece(s) 10 Day(s) Cast Iron230150

฿ 536.00

YNS POLISHING TOOL 100 Piece(s) 3 Day(s) general steel / Stainless Steel1600.7100

Loading...

  1. 1

Basic Information

Product Type Flat Abrasive material A Particle Size(#) 100
Internal Diameter(mm) 25.4 Features Cutting Capacity Emphasis