1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

"Golden Turtle" Offset Flexible Whetstone【10 Pieces Per Package】

RST GRIND STONES

"Golden Turtle" Offset Flexible Whetstone
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,398.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For stainless steel and metal. Outstanding durability. Straight cutting.
· It can deburr after cutting with one piece.

Part Number
GTT-105-1.9-15-MAZ50X
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,398.51

RST GRIND STONES 20 Pack(s)

10 Pieces Per Package

31 Day(s)

Loading...

  1. 1

Basic Information

Product Model Flat Work Material General Steel / Stainless Steel Abrasive Others
Particle Size(#) 50 Outside Diameter(mm) 105 Blade Thickness(mm) 1.9
Inner Diameter(mm) 15 Maximum Operating Peripheral Speed(m/s) 72 Maximum Operating Rotational Speed(rpm) 13000
Number of packages(pcs) 10