1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Diameter Cutting Wheel for Stainless Steel【10-25 Pieces Per Package】

Small Diameter Cutting Wheel for Stainless Steel
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 876.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Outstanding sharpness and durability.
[Features]
A cut-off wheel dedicated to stainless steel using WA abrasive material.
· For stainless steel
·Type: straight type
・ Work Material: Stainless steel
·Thickness: 2.2 mm
·Hole diameter: 15,22 mm
·Hardness: M

Part Number
MNS-100-2.2-15-WA36M
MNS-125-2.2-22-WA36M
MNS-150-2.2-22-WA36M
MNS-180-2.2-22-WA36M
MNS-205-2.2-22-WA36M
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOutside Diameter
(mm)
Inner Diameter
(mm)
Number of packages
(pcs)

฿ 876.19

RST GRIND STONES 1 Pack(s)

10 Pieces Per Package

Available 6 Day(s) 1001510

฿ 1,580.68

RST GRIND STONES 1 Pack(s)

10 Pieces Per Package

6 Day(s) 1252210

฿ 1,672.14

RST GRIND STONES 1 Pack(s)

10 Pieces Per Package

6 Day(s) 1502210

฿ 4,653.87

RST GRIND STONES 1 Pack(s)

25 Pieces Per Package

6 Day(s) 1802225

฿ 4,956.28

RST GRIND STONES 1 Pack(s)

25 Pieces Per Package

6 Day(s) 2052225

Loading...

  1. 1

Basic Information

Product Model Flat Work Material Stainless Steel Abrasive WA
Particle Size(#) 36 Hardness M Blade Thickness(mm) 2.2
Maximum Operating Peripheral Speed(m/s) 72