1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Small Diameter Cutting Wheel for Aluminum【5 Pieces Per Package】

RST GRIND STONES

Small Diameter Cutting Wheel for Aluminum
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 509.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is excellent in sharpness and durability. Dedicated cutting wheel for aluminum using abrasive material C.

Part Number
MNS-100-2.2-15-C36P
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 509.68

RST GRIND STONES 1 Pack(s)

5 Pieces Per Package

31 Day(s)

Loading...

  1. 1

Basic Information

Product Model Flat Work Material Aluminum / Non-metal Abrasive C
Particle Size(#) 36 Hardness P Outside Diameter(mm) 100
Blade Thickness(mm) 2.2 Inner Diameter(mm) 15 Maximum Operating Peripheral Speed(m/s) 72
Number of packages(pcs) 5