1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Resibon Cut【1-25 Pieces Per Package】 (RC1002-46)

NRB GRIND STONES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

In order to support both metal and nonmetal cutting work, it has been developed with emphasis not only on safety and efficiency improvement but also on "smoother cutting". A wide range of sizes as well as types are available at once.

 
Part Number
RC1002-46
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSwork material Abrasive material Particle Size
(#)
Hardness Outer Diameter
(mm)
Blade thickness
(mm)
Internal Diameter
(mm)
Features Maximum operating rotation speed
(m/s)
Reinforcing material (glass cloth)
(Sheets)
Number Contained In A Packet
(Sheets)
Manufacturer Product Code

฿ 595.30

NRB GRIND STONES 1 Pack(s)

10 Pieces Per Package

8 Day(s) -general steel / Cast IronA46S100215Cutting Capacity Emphasis72110RC 100 X 2 X 15 A46S

Loading...

  1. 1

Basic Information

Product Type Flat

Please check the type/dimensions/specifications of the part RC1002-46 in the Resibon Cut series.

Products with similar specification

Part Number
RC1252-46
RC1253-36
RC1502-46
RC1802-46
RC1802-WA46P
RC1803-36
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSwork material Abrasive material Particle Size
(#)
Hardness Outer Diameter
(mm)
Blade thickness
(mm)
Internal Diameter
(mm)
Features Maximum operating rotation speed
(m/s)
Reinforcing material (glass cloth)
(Sheets)
Number Contained In A Packet
(Sheets)
Manufacturer Product Code

฿ 1,066.68

1 Pack(s)

10 Pieces Per Package

8 Day(s) -general steel / Cast IronA46S125222Cutting Capacity Emphasis72110RC 125 X 2 X 22A 46 S

฿ 1,478.63

1 Pack(s)

10 Pieces Per Package

3 Day(s) -general steel / Cast IronA36S125322Durability emphasized80210RC 125 X 3 X 22A 36 S

฿ 127.00

10 Piece(s) 12 Day(s) -general steel / Cast IronA46S150222Cutting Capacity Emphasis72110RC 150 X 2 X 22A 46 S

฿ 1,582.95

1 Pack(s)

10 Pieces Per Package

3 Day(s) -general steel / Cast IronA46S180222Cutting Capacity Emphasis72110RC 180 X 2 X 22A 46 S

฿ 1,598.45

1 Pack(s)

10 Pieces Per Package

7 Day(s) -Alloy Steel / Stainless SteelWA46P180222Cutting Capacity Emphasis72110RC Red 180 x 2 x 22WA 46 P

฿ 2,068.23

1 Pack(s)

10 Pieces Per Package

8 Day(s) -general steel / Cast IronA36S180322Durability emphasized80210RC 180 X 3 X 22A 36 S