XEBEC Brush for Surfaces Sleeve

Brand :
XEBEC TECHNOLOGY

Caution

    Product Description

    [Features]
    · A ceramic grindstone is used for the wire base material. Ceramic fiber is used as the abrasive, and abrasive grains are not used at all. Removes burrs on wire ends, and finishes edges. Mounted on mechanical devices, such as machining centers, robots, drilling machines, etc., it realizes automated deburring and cutter mark removal.
    · Can be used by installation on mechanical devices such as milling chucks and drill chucks.
    · Optimal for surface polishing and fine deburring of automotive components, aircraft parts, and machine components.
    · Fine burrs with a base thickness of 0.1 mm or less are surely and efficiently removed post-machining.
    · Stable cutting performance derives from the autogeny of the cutting edge at the tip of the wire, since the edge is formed continuously.
    · The surface roughness is improved significantly in a short time, shortening the grinding process.
    · Can be used for deburring and edge finishing at the same time.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat