(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Antenna Type Inspection Mirror IMT

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 462.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
IMT-20R
IMT-30R
IMT-50K
IMT-80LK
IMT-85S
IMT-100R
IMT-100S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Mirror Shape Mirror Size
(mm)
Maximum expansion and contraction value in full length
(mm)
Minimum expansion and contraction value in full length
(mm)
Mass
(g)
Total Length
(mm)
Antenna Length
(mm)
Antenna Diameter
(mm)

฿ 744.00

MICROSCOPE 1 Piece(s) Same day 10 Round Shape φ20 Approximately 495 Approximately 150 50 Approximately 525 Approx. 130X475 10

฿ 744.00

NGS MICROSCOPE 1 Piece(s) 4 Day(s) - Round Shape φ30 Approximately 505 Approx. 160 50 Approximately 535 Approx. 130X475 10

฿ 744.00

NGS MICROSCOPE 1 Piece(s) 4 Day(s) - Oval 50X25 Approximately 525 Approx. 180 50 Approximately 555 Approx. 130X475 10

฿ 462.00

NGS MICROSCOPE 1 Piece(s) 4 Day(s) - Oval 80X50 Approximately 920 Approximately 240 100 Approximately 945 Approx. 160X840 14

฿ 1,352.00

NGS MICROSCOPE 1 Piece(s) 4 Day(s) - Square Shape 85X85 Approximately 695 Approx. 330 200 Approximately 745 Approx. 245X610 13

฿ 1,352.00

MICROSCOPE 1 Piece(s) Same day 10 Round Shape φ100 Approximately 710 Approximately 345 200 Approximately 745 Approx. 245X610 13

฿ 1,404.00

MICROSCOPE 1 Piece(s) 15 Day(s) - Square Shape 100X100 Approximately 710 Approximately 345 200 Approximately 745 Approx. 245X610 13

Basic Specifications

  • Material
    Main Body: Stainless Steel; Mirror: Glass

Product Description

Extremely convenient optical equipment for confirmation/inspection of difficult-to-see rear side, etc.
[Features]
· Antenna type endoscope which can inspect inside deep holes in pipes.
· Freely extendable antenna type that is convenient to carry around.
· Replacement mirror also provided as a part.
[Applications]
· Use for inspections in narrow and hard-to-see locations.

Part Number
IMT-20R
IMT-30R
IMT-50K
IMT-80LK
IMT-85S
IMT-100R
IMT-100S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Mirror Shape Mirror Size
(mm)
Maximum expansion and contraction value in full length
(mm)
Minimum expansion and contraction value in full length
(mm)
Mass
(g)
Total Length
(mm)
Antenna Length
(mm)
Antenna Diameter
(mm)

฿ 744.00

MICROSCOPE 1 Piece(s) Same day 10 Round Shape φ20 Approximately 495 Approximately 150 50 Approximately 525 Approx. 130X475 10

฿ 744.00

NGS MICROSCOPE 1 Piece(s) 4 Day(s) - Round Shape φ30 Approximately 505 Approx. 160 50 Approximately 535 Approx. 130X475 10

฿ 744.00

NGS MICROSCOPE 1 Piece(s) 4 Day(s) - Oval 50X25 Approximately 525 Approx. 180 50 Approximately 555 Approx. 130X475 10

฿ 462.00

NGS MICROSCOPE 1 Piece(s) 4 Day(s) - Oval 80X50 Approximately 920 Approximately 240 100 Approximately 945 Approx. 160X840 14

฿ 1,352.00

NGS MICROSCOPE 1 Piece(s) 4 Day(s) - Square Shape 85X85 Approximately 695 Approx. 330 200 Approximately 745 Approx. 245X610 13

฿ 1,352.00

MICROSCOPE 1 Piece(s) Same day 10 Round Shape φ100 Approximately 710 Approximately 345 200 Approximately 745 Approx. 245X610 13

฿ 1,404.00

MICROSCOPE 1 Piece(s) 15 Day(s) - Square Shape 100X100 Approximately 710 Approximately 345 200 Approximately 745 Approx. 245X610 13

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1